Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL501232WM1
Cable Length
50 Ft
Cable Type
#10/3 SOW-A
Catalog Number
HBL501232WM1
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty Industrial
Style
16" Reel
Type
Weatherproof Reel
UPC
783585458939
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)