Brand: Hubbell Wiring Device-Kellems
Catalog ID: KP2162
Application
2) Jacks
Catalog Number
KP2162
Color
Office White
Construction
Molded
Cover Type
Removable
EU RoHS Indicator
Contact Manufacturer
Item Type
Raceway Box Plates
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Specifications
Style
Jack Openings(2)
Sub Brand
Face Plates
Type
Cover Plates
UPC
783585336909
Width
2.3 in
Industry Standard(s)
UL
Non Hazardous Location
Non-Hazardous
Standards - RoHS Compliance Status
CM
Carton Quantity
10