HUBBELL WIRING DEVICE-KELLEMS
Image of KP2162GY Device Plates and Accessories, KP Plate, 2 Jacks, Gray
Image of KP2162GY Device Plates and Accessories, KP Plate, 2 Jacks, Gray

Device Plates and Accessories, KP Plate, 2 Jacks, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: KP2162GY

KP Faceplate 2 Jack

  • Matches raceway color
  • Modular system for easy configuration
  • Works with all Hubbell electrical devices

Product details

General

Application

2) Jack Openings

Catalog Number

KP2162GY

Color

Gray

Construction

Molded

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

Raceway Box Plates

Material

Non-Metallic

Number of Gang(s)

1-Gang

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • PT1
  • PP1
  • PL1
  • Non Metallic PlugTrak
  • PW1
  • PW2
  • PB2
  • PB3
  • PS3

Specifications

  • Device Type - KP Series Wall Plates
  • Plate Type - 1 Gang, 2 Keystone Openings

Style

Jack Openings(2)

Sub Brand

KP Face Plates

Type

Cover Plates

UPC

783585337739

Certifications And Compliance

Industry Standard(s)

UL

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

10

Resources and downloads