Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMFPDC
Catalog Number
HBLMFPDC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Insul-Lock Plus cover
Material
TPE
Style
For Insul-lock plus
Type
Cover
UPC
783585788678
Dimensions
0.68 in x 2.6 in x 1.59 in
Height
1.59 in
Length
0.68 in
Width
2.6 in
Carton Quantity
100