HUBBELL WIRING DEVICE-KELLEMS
Image of DS120STBK EdgeConnectâ„¢ Commercial Switch, Decorator, 120A 120/277V, Black
Image of DS120STBK EdgeConnectâ„¢ Commercial Switch, Decorator, 120A 120/277V, Black
Image of DS120STBK EdgeConnectâ„¢ Commercial Switch, Decorator, 120A 120/277V, Black

EdgeConnectâ„¢ Commercial Switch, Decorator, 120A 120/277V, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120STBK

EdgeConnectâ„¢, Single Pole Switch, Commercial Grade, Screwless Termination, Decorator, 20A 120/277V, Black

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Strip gauge for accurate wiring

Product details

General

Action

Rocker

Actuator

Decorator

Application

Commercial

Catalog Number

DS120STBK

Color

Black

Contact Configuration

Two Position

Enclosure Type

None

Environmental Conditions

UL 94V-2

Insulation

#14 AWG min. - #10 AWG max. solid and stranded copper wire only

Material

Polycarbonate

Mounting Type

Strap

Number Of Poles

Single Pole

Operating Cycles

Minimum 4.8 times rated current for 100 cycles

Operating Temperature

Max. continuous: 75°C; Min. continuous: -40°C without impact

Series

EdgeConnectâ„¢

Style

Single Pole

Type

Switch

UPC

783585964485

Electrical Ratings

Amperage Rating

20 A

Contact Rating

20A

Contact Resistance

Per UL 20

Voltage Rating

120/277 V

Certifications And Compliance

Industry Standard(s)

  • UL20/CSA C22.2 No.111-18
  • Fed Spec is W-S-896
  • NEMA® BI-WD and WD-6

Logistics

Carton Quantity

10