Brand: Hubbell Wiring Device-Kellems
Catalog ID: BR15STWWRTR
Catalog Number
BR15STWWRTR
Color
White
Item Type
Receptacle
Listings
Terminals Identified in Accordance with UL 498 and CSA
Material
Thermoplastic/C
Number Of Poles
2-Pole
Series
EdgeConnectâ„¢
Size
3.28x1.58x1.38
Style
Smooth Face
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Weather Resistant & Tamper-Resistant
UPC
783585729756
Current / Amperage Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Interrupt Rating
Certified for current interrupting at full rated current A
Voltage Rating
125 V
Number Of Wires
3-Wire
Wire Size
#14 (Solid and Stranded) - #10 (Stranded) Copper Wire Only
Industry Standard(s)
Nema Rating
5-15R
Carton Quantity
10