HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5461STR EdgeConnectâ„¢ Single Receptacle, 20A, 250V, Red
Image of HBL5461STR EdgeConnectâ„¢ Single Receptacle, 20A, 250V, Red
play
Image of HBL5461STR EdgeConnectâ„¢ Single Receptacle, 20A, 250V, Red
Image of HBL5461STR EdgeConnectâ„¢ Single Receptacle, 20A, 250V, Red

EdgeConnectâ„¢ Single Receptacle, 20A, 250V, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5461STR

EdgeConnectâ„¢ Single Straight Blade Receptacle, Screwless Termination Technology, Industrial, 20A Red

EdgeConnectâ„¢ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.

  • Color coded plungers for simpler installation
  • Accepts 14-10 AWG solid or stranded wire for any application
  • Reduce your installation time and move on to your next job faster
  • Easily rewire by using built in leverage points to life plungers with small screwdriver

Screwless termination for easier and faster installation.

Product details

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

HBL5461STR

Color

Red

Series

EdgeConnectâ„¢

Style

Flat Face

Type

Single Receptacle

UPC

783585966380

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

250 V

Conductor Related

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, Certified to CSA 22.2, No. 42 File 285, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Media

Videos

play
Hubbell® EdgeConnect™ Technology