HUBBELL WIRING DEVICE-KELLEMS
Image of HBL8210STOTR EdgeConnectâ„¢ Single Receptacle, Tamper Resistant, 15A, 125V, Orange
Image of HBL8210STOTR EdgeConnectâ„¢ Single Receptacle, Tamper Resistant, 15A, 125V, Orange
play
Image of HBL8210STOTR EdgeConnectâ„¢ Single Receptacle, Tamper Resistant, 15A, 125V, Orange
Image of HBL8210STOTR EdgeConnectâ„¢ Single Receptacle, Tamper Resistant, 15A, 125V, Orange

EdgeConnectâ„¢ Single Receptacle, Tamper Resistant, 15A, 125V, Orange

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8210STOTR

EdgeConnectâ„¢ Single Straight Blade Receptacle, Screwless Termination Technology, Hospital Grade, Tamper Resistant, 15A Orange

EdgeConnectâ„¢ patented spring clamp terminals allow for faster installation and screwless terminations. The connection with the contact actually strengthens over time providing the safest, most reliable wiring.

  • Color coded plungers for simpler installation
  • Accepts 14-10 AWG solid or stranded wire for any application
  • Reduce your installation time and move on to your next job faster
  • Easily rewire by using built in leverage points to life plungers with small screwdriver

Screwless termination for easier and faster installation.

Product details

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

HBL8210STOTR

Color

Orange

Series

EdgeConnectâ„¢

Style

Tamper Resistant

Type

Single Receptacle

UPC

783585966878

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

125 V

Conductor Related

Wire Size

14-10AWG Solid or Stranded

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, Certified to CSA 22.2, No. 42 File 285, NEMA® WD-6 Compliant

Nema Rating

NEMA® WD-6 Compliant

Logistics

Carton Quantity

10

Media

Videos

play
Hubbell® EdgeConnect™ Technology