HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2813STBK EdgeConnect™ Twist-Lock®, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Black ,
Image of HBL2813STBK EdgeConnect™ Twist-Lock®, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Black ,

EdgeConnect™ Twist-Lock®, Female Connector Body, 30A 3-Phase Wye 120/208V AC, Black ,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2813STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC, L21-30R, Screwless Terminal, Black

EdgeConnectâ„¢ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Superior cord grip design protects terminations from excess strain

Product details

General

Catalog Number

HBL2813STBK

Color

Black

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Number Of Poles

4

Series

EdgeConnectâ„¢

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Connector

UPC

783585730639

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

3-Phase

Voltage Rating

3P 120/ 208 VAC

Conductor Related

Number Of Wires

5

Certifications And Compliance

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42

Nema Rating

L21-30R

Logistics

Carton Quantity

30