HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH15 ERGO-3 Tool Balancer 20 - 33 lbs (9.0 - 15.0 kg)
Image of HBLBH15 ERGO-3 Tool Balancer 20 - 33 lbs (9.0 - 15.0 kg)

ERGO-3 Tool Balancer 20 - 33 lbs (9.0 - 15.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH15

ERGO-3 Tool Balancer 20 - 33 lbs (9.0 - 15.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

3.9 ft (1.2 m)

Catalog Number

HBLBH15

Load Capacity

20 - 33 lbs (9.0 - 15.0)

Series

Heavy Duty

Style

Min/Max (lbs): 20-33

Type

Constant Tension

UPC

783585686721

Dimensions

Weight

13.4 lb