HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH140 ERGO-3 Tool Balancer 264 - 308 lbs (119.7 - 139.7 kg)
Image of HBLBH140 ERGO-3 Tool Balancer 264 - 308 lbs (119.7 - 139.7 kg)

ERGO-3 Tool Balancer 264 - 308 lbs (119.7 - 139.7 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH140

ERGO-3 Tool Balancer 264 - 308 lbs (119.7 - 139.7 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH140

Load Capacity

264 - 308 lbs (119.7 - 139.7)

Series

Heavy Duty

Style

Min/Max (lbs): 264-308

Type

Constant Tension

UPC

783585686820

Dimensions

Weight

61 lb