HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH30 ERGO-3 Tool Balancer 48 - 66 lbs (21.8 - 30.0 kg)
Image of HBLBH30 ERGO-3 Tool Balancer 48 - 66 lbs (21.8 - 30.0 kg)

ERGO-3 Tool Balancer 48 - 66 lbs (21.8 - 30.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH30

ERGO-3 Tool Balancer 48 - 66 lbs (21.8 - 30.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH30

Load Capacity

48 - 66 lbs (21.8 - 30.0)

Series

Heavy Duty

Style

Min/Max (lbs): 48-66

Type

Constant Tension

UPC

783585686745

Dimensions

Weight

22.6 lb