HUBBELL WIRING DEVICE-KELLEMS
Image of HBLBH40 ERGO-3 Tool Balancer 66 - 88 lbs (30.0 - 40.0 kg)
Image of HBLBH40 ERGO-3 Tool Balancer 66 - 88 lbs (30.0 - 40.0 kg)

ERGO-3 Tool Balancer 66 - 88 lbs (30.0 - 40.0 kg)

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLBH40

ERGO-3 Tool Balancer 66 - 88 lbs (30.0 - 40.0 kg)

  • Rugged die cast aluminum housing
  • Heavy duty steel wire rope
  • Spring-loaded safety latches on top and bottom hooks
  • Automatic safety catch prevents free-spooling if springs fail

Product details

General

Cable Length

4.5 ft (1.4 m)

Catalog Number

HBLBH40

Load Capacity

66 - 88 lbs (30.0 - 40.0)

Series

Heavy Duty

Style

Min/Max (lbs): 66-88

Type

Constant Tension

UPC

783585686752

Dimensions

Weight

27 lb