Brand: Hubbell Wiring Device-Kellems
Catalog ID: CFB11G6FRK
Accessory Type
Fire Classified Kit
Application
For Use in Concrete Floors
Application - For Use On
Concrete
Catalog Number
CFB11G6FRK
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Steel Decking
Number of Gang(s)
11-Gang
Series
Recessed Rectangular - CFB Series
Size
11-Gang
Sub Brand
Recessed Concrete Floor Boxes
Type
Fire-Classified Floor Box Kit
UPC
783585545783
Dimensions
20.68 in x 17.18 in x 6.5 in
Height
6.5 in
Length
20.68 in
Width
17.18 in
Cable Entry
Through Cover
Industry Standard(s)