HUBBELL WIRING DEVICE-KELLEMS
Image of CFB8RCVRR3 Floor Boxes, CFB Series, 8.00" Collar,.50"-.75"
Image of CFB8RCVRR3 Floor Boxes, CFB Series, 8.00" Collar,.50"-.75"
play
SystemOne Recessed Floor Boxes

Floor Boxes, CFB Series, 8.00" Collar,.50"-.75"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB8RCVRR3

Floor Boxes, CFB Series, 8.00" Collar,.50"-.75"

  • CFB Series
  • 8.00" Collar
  • .50"-.75"

Product details

General

Application - For Use On

Concrete

Catalog Number

CFB8RCVRR3

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Method

Mounts to Box

UPC

783585447513

Conductor Related

Cable Entry

Through Cover

Logistics

Carton Quantity

1

Media

Videos

play
SystemOne Recessed Floor Boxes