Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLFMPDD10A
Application
Pre-Wired Kit with Trak
Catalog Number
HBLFMPDD10A
Color
Dark Gray
EU RoHS Indicator
Contact Manufacturer
Receptacle Type
2x Duplex NEMA 5-15
Series
Pre-Wired Kit with Trak
Sub Brand
FloorTrak PRO
Type
Three Channel
UPC
783585595245
Length
6 ft
Cord Length
10 ft
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
UL 5, UL 1363