HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8FFCVRBLK Furniture Feed 8" Series, Furniture Feed Cover, Black Powder Paint
Image of S1R8FFCVRBLK Furniture Feed 8" Series, Furniture Feed Cover, Black Powder Paint
Image of S1R8FFCVRBLK Furniture Feed 8" Series, Furniture Feed Cover, Black Powder Paint
Image of S1R8FFCVRBLK Furniture Feed 8" Series, Furniture Feed Cover, Black Powder Paint

Furniture Feed 8" Series, Furniture Feed Cover, Black Powder Paint

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8FFCVRBLK

Product details

General

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8FFCVRBLK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coat Cover

Material

Aluminum

Mounting Type

Screw Mount

Number Of Outlets

(1) 1" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Fire Rated Poke Through Covers

UPC

783585590615

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10