HUBBELL WIRING DEVICE-KELLEMS
Image of S1R8PTFFBLK Furniture Feed 8" Series, Through Floor Fitting with Black Poweder Paint Cover
Image of S1R8PTFFBLK Furniture Feed 8" Series, Through Floor Fitting with Black Poweder Paint Cover

Furniture Feed 8" Series, Through Floor Fitting with Black Poweder Paint Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8PTFFBLK

Product details

General

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PTFFBLK

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black Powder Coat Cover

Material

Fabricated

Mounting Type

8" Core Hole

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Kit

UPC

783585590820

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed