HUBBELL WIRING DEVICE-KELLEMS
Image of HBL67473BBRRRRGY HBL6750 SER SIX GNG DUPLEX/STY GRAY
Image of HBL67473BBRRRRGY HBL6750 SER SIX GNG DUPLEX/STY GRAY

HBL6750 SER SIX GNG DUPLEX/STY GRAY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL67473BBRRRRGY

HBL6750 SER SIX GNG DUPLEX/STY GRAY

  • Open System architecture available
  • Cover plates help to conceal unsightly gaps caused by miscuts
  • Overlapping cover plates provide flexibility for power, data, voice, audio and video applications

Product details

General

Catalog Number

HBL67473BBRRRRGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL6750 Series

Number of Gang(s)

6-Gang

Series

HBL6750

Specifications

  • Material - Galvanized Steel
  • Style - 6-Gang

Style

Duplex and Style Line®

Type

Cover Plates

UPC

783585219059

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5