HUBBELL WIRING DEVICE-KELLEMS
Image of HBL530C6WLTM1 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector, 30A 4-Pole 5-Wire Grounding, Red, 4X and IP69k, 3/4" NPT Liquidtight Threading
* Representative image
Image of HBL530C6WLTM1 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector, 30A 4-Pole 5-Wire Grounding, Red, 4X and IP69k, 3/4" NPT Liquidtight Threading

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector, 30A 4-Pole 5-Wire Grounding, Red, 4X and IP69k, 3/4" NPT Liquidtight Threading

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL530C6WLTM1

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female, Connector, 30/32 A, 200/346-240/415 V;220/380-240/415 V, 4-Pole 5-Wire Wire Grounding, Terminal Screws, Red, 4X and IP69k

Watertight Devices - Hubbell’s IEC 60309 Pin and Sleeve plugs, connectors, inlets and receptacles are the highest performing products available. The HBL® series of IEC pin and sleeve were designed for the demanding North American market. Hubbell was the first and is still only manufacturer of IEC 60309 devices in the USA and have numerous innovative features noted below. The IEC line of plugs and connectors are made with a rugged super tough, one-piece housing. The thermoset polyester contact carrier provides a high resistance to electrical tracking. They withstand higher temperatures which may result from overload or arcing. The heavy-duty, external cord grip provides superior strain relief on the conductors. Hubbell’s horsepower rated plugs and receptacles meet NEC 430.109(F) requirements and recognized as an approved disconnecting “line of sight” disconnecting means.

  • Insulated Non-Metallic housing
  • Color coded housings by voltage for easy identification
  • Corrosion-resistant self-closing gasketed cover

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

HBL530C6WLTM1

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Contact Manufacturer

Insulation

Insulated Body

Item Type

Standard

Material

Thermoplastic

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability -V-0
  • Environmental - Ingress Protection - Type 3R, 3RX, 4X and IP68, IP69k Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No. 182.1 / UL1682
  • Mechanical - Product Identification - Ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions

Series

HBL Heavy Duty

Style

Standard Service

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector Body

UPC

783585679860

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3000V Minimum in

Phase

Multi Phase

Voltage Rating Description

200/346-240/415 V V;220/380-240/415 V V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Listed to UL1682

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads