Brand: Hubbell Wiring Device-Kellems
Catalog ID: CA3430
Application
For 3 and 4-Wire 30 and 32 Amp
Catalog Number
CA3430
Color
Gray
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Replacement Cap Assembly
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Replacement Part - Cover Assembly
Style
IP67 Catalog Nos.
Type
Cover Assemblies
UPC
783585490205
Display Size
Standard Sized Product
Connectivity
Pressure Terminal Screws
Nema Rating
Non-NEMA
Carton Quantity
5
Pallet Quantity
800