HUBBELL WIRING DEVICE-KELLEMS
Image of AA6010055 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 55 Degree Angle Adapter For 60 and 100A Mounting Screw Included
Image of AA6010055 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 55 Degree Angle Adapter For 60 and 100A Mounting Screw Included

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 55 Degree Angle Adapter For 60 and 100A Mounting Screw Included

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AA6010055

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Accessories, 55 Degree Angle Adapter For 60 and 100A Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessories
  • 55 Degree Angle Adapter For 60 and 100A Mounting Screw Included

Product details

General

Application

Metallic

Catalog Number

AA6010055

Color

Gray

Construction

Cast

EU RoHS Indicator

No

Item Type

Mounting Box

Knockouts

None

Material

Aluminum

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Back Boxes and Adapters

Specifications

Accessory Item - Angle Adapter

Style

55 Degree

Temperature Range

Limited By Device

Type

Angled Adapter

UPC

783585810065

Dimensions

Display Size

For 60, 63, 100 and 125A Devices

Logistics

Carton Quantity

1

Pallet Quantity

216