HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4200CS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 200A 600V AC, Style 1
Image of HBL4200CS1WR Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 200A 600V AC, Style 1
play
Insulgrip Twist-Lock and Straight Blade Devices

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Connector Body, 200A 600V AC, Style 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4200CS1WR

Heavy Duty Insulgrip Pin and Sleeve Devices, Industrial Grade Female Connector Body, 200A 600V AC, 3-Pole 4-Wire Grounding Style 1,Terminal Screws

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.

  • Watertight neoprene sealing glands for reliable seal
  • Spring-Loaded, gasketed cover for dust-tight seal
  • Pin chamber confines arcing within the interior chamber

Product details

General

Application

  • Metallic with Nylon Shroud

Catalog Number

HBL4200CS1WR

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)

Series

UL 1686 Class 1 Insulgrip®

Specifications

  • Clamp Nut - Nickel Plated Brass
  • Connector Shroud - Epoxy Painted Aluminum
  • Cord Clamps - Rynite® SST35
  • Gland - Neoprene
  • Housing - Valox® 357

Style

Reversed Service, Style 1

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Watertight Connector

UPC

783585012285

Dimensions

Display Size

Standard

Electrical Ratings

Amperage Rating

200 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

200 A

Current Rating

200 A

Voltage Rating

600 VAC/250 VDC

Voltage Rating Description

600V AC/250V DC

Conductor Related

Conductor Range

#1 AWG to #250 MCM

Number of Conductors

4-Wire Grounding Style 1

Number Of Wires

4-Wire

Certifications And Compliance

Industry Standard(s)

  • CSA Certified to CSA Spec. C22.2 No. 182.1
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

6

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices