HUBBELL WIRING DEVICE-KELLEMS
Image of HBL18400FW High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, White
Image of HBL18400FW High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, White

High Ampacity Products, Single Pole, Series 18, Female Plug, 400A 600V AC/DC Max, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18400FW

High Ampacity Products, Single Pole,Series 18, Female Plug, 400A 600V AC/DC Max, White

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Extra Long non-conductive inner sleeve
  • Turn and Lock Symbol aids in the mating of devices
  • Easily Identifiable Cable with cut off points for secure fit

Product details

General

Catalog Number

HBL18400FW

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

Series 18

Style

Female

Type

Plugs

UPC

783585539522

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

10