HUBBELL WIRING DEVICE-KELLEMS
Image of GFT15GY Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle , 15A, Gray
Image of GFT15GY Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle , 15A, Gray

Hubbell-Pro Residential Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle , 15A, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFT15GY

HUBBELLPRO, GFCI, 15A, Tamper-Resistant, Gray

HUBBELLPRO provides an innovative self-test technology with a new contemporary look. The appealing smooth style and low profile satin finish are sure to complement any décor. The face of the device blends in with the surrounding interior. All distracting stepped surfaces, lights and conspicuous text markings have been minimized. This safety solution includes tamper resistant (TR), weather resistant (WR) and standard (non TRWR) options in 7 different color choices. Quick and easy installation is essential for any installer. The new HUBBELLPRO provides an expanded ground wire area along with guide pockets at every termination. This allows for rapid internal back wire installation. The face design offers a flush, smooth look when the wall plate is added for the final touch. This new ground fault solution is ideal for the residential market, including adult communities, multifamily, dormitories, hotels and homes. Retail, restaurant and commercial office environments would be suitable, as well. Applications include kitchens, bathrooms, garages, basements, laundry areas, workshops, wet or damp locations and outdoor porches and decks.

  • Autoguard self-test technology with auto-monitor, power denial
  • Patented tamper-resistant mechanism designed specifically for residential applications provides ease of insertion
  • Flush, smooth profile and satin finish complement any décor

Product details

General

Catalog Number

GFT15GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Type

Tamper-Resistant

UPC

883778450679

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10