HUBBELL WIRING DEVICE-KELLEMS
Image of HBLDS30TPJ Industrial Grade, Motor Disconnect,Unfused,3 Pole, 30A 600V AC,Screw Terminals, IP69k,NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure for Top Feed Applications, inTOUCH Installation Free LED Phase Indication,Jog
Image of HBLDS30TPJ Industrial Grade, Motor Disconnect,Unfused,3 Pole, 30A 600V AC,Screw Terminals, IP69k,NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure for Top Feed Applications, inTOUCH Installation Free LED Phase Indication,Jog
play
Image of HBLDS30TPJ Industrial Grade, Motor Disconnect,Unfused,3 Pole, 30A 600V AC,Screw Terminals, IP69k,NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure for Top Feed Applications, inTOUCH Installation Free LED Phase Indication,Jog

Industrial Grade, Motor Disconnect,Unfused,3 Pole, 30A 600V AC,Screw Terminals, IP69k,NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure for Top Feed Applications, inTOUCH Installation Free LED Phase Indication,Jog

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS30TPJ

Industrial Grade, Motor Disconnect,Unfused,3 Pole, 30A 600V AC,Screw Terminals, IP69k,NEMA Type 4X,12 Non-Metallic Sloped Top Enclosure for Top Feed Applications, inTOUCH Installation Free LED Phase Indication,Jog, cULus, NSF, CE, UL 508 / UL 60947-4-1A

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Constructed from corrosion and impact resistant UV stabilized non-metallic material
  • Rounded sloped top enclosure has a single flat for top feed applications and supports best practices in hygienic design by shedding dirt and debris
  • IP69k and Type 4X,12K water ingress protection and Certified by NSF for hygiene in food processing applications
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Product rating are permanently laser-marked and will not wash off
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements
  • Six highly visible integral phase identification LEDs for use on 3 Phase Y or Delta systems provide secondary means of visual confirmation of make/break on all phases

LED Power Indicators and Jog

Product details

General

Application

Heavy Duty Industrial and/or Washdown

Catalog Number

HBLDS30TPJ

Color

Gray

Enclosure Type

IP69k and UL Type 4X, 12

Environmental Conditions

Indoor and Outdoor

Horsepower - Maximum

15

Ingress Protection

IP69k, NEMA Type 4X, 12

Material - Mounting Hardware

Stainless Steel Screw Mounting

Mounting Method

External fully adjustable feet

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Without Impact Maximum continuous 75°C and minimum -40 °C

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current & voltage
  • Electrical - Dielectric Voltage - Withstands 3000V AC minimum
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V0 Classification
  • Environmental - Operating Temperature - Max Continuous 75°C,Min Continuous -40°C w/o impact
  • Environmental - UV Resistance - All materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - Non-Metallic - External fully adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of external label
  • Mechanical - Terminal Identification - In accordance with UL, CSA and international conventions

Series

Non-Fused

Specifications

  • Base - Valox®
  • Enclosure Gasket - Neoprene
  • Handle - Valox®
  • Shaft (Unfused) - Valox®
  • Top - Valox®

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585763552

Dimensions

Height

4.12 in

Hub Size

3/4"

Weight

2.9 lb

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3000V AC minimum

Conductor Related

Wire Size

#14 AWG to #8AWG

Certifications And Compliance

Industry Standard(s)

cULus Listed

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects