HUBBELL WIRING DEVICE-KELLEMS
Image of LNP36BPK25 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG36

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG36

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP36BPK25

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG36

  • Corrosion resistant and Non-conductive

Standard Product

Product details

General

Application

  • Conduit/Fitting Fastening

Catalog Number

LNP36BPK25

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG36
  • Packaging - Bulk 25 per carton

Type

Locknut

UPC

783585018485

Dimensions

Display Size

PG36

Logistics

Carton Quantity

8

Media

Videos