HUBBELL WIRING DEVICE-KELLEMS
Image of 31518112BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.
Image of 31518112BPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31518112BPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Bushing, .375"-.500", Neoprene.

  • Cord Connector Accessories
  • Replacement Bushing
  • .375"-.500"
  • Neoprene.

Product details

General

Application

Replacement Bushings

Catalog Number

31518112BPK100

Color

Black

Color Code

Blue

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - Bushings
  • Cord Diameter Inches (mm) - .375"-.500" (9.50-12.7)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Bushings

UPC

783585022567

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.375-0.5 in (90.5-12.7 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions