HUBBELL WIRING DEVICE-KELLEMS
Image of 31648054GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, 1.00-.1.125", Pink.
Image of 31648054GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, 1.00-.1.125", Pink.
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, 1.00-.1.125", Pink.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648054GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, 1.00-.1.125", Pink.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648054GPK100

Color

Pink

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - 1.00"-1.125" (25.4-28.5)
  • Form Size - F4
  • NPT Hub Size - 1 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022864

Dimensions

Display Size

1" Form 4

Hub Size

1"

Conductor Related

Conductor Range

1-1.125 in (25.4-28.5 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions