HUBBELL WIRING DEVICE-KELLEMS
Image of 31605015GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.
Image of 31605015GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31605015GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement GOTCHA-RING, .250-.375", WH.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Product details

General

Application

Replacement Gotcha Rings

Catalog Number

31605015GPK100

Color

White

Color Code

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .250"-.375" (6.35-9.50)
  • Form Size - F2
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585023519

Dimensions

Display Size

1/2" and 3/4" Form 2

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.25-0.375 in (6.35-9.50 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions