HUBBELL WIRING DEVICE-KELLEMS
Image of 31648039GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.437", Blue.
Image of 31648039GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.437", Blue.
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.437", Blue.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648039GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .375-.437", Blue.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648039GPK100

Color

Blue

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .375"-.437" (9.50-11.1)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022741

Dimensions

Display Size

1/4", 3/8" and 1/2" Form 1

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.375-0.437 in (90.5-11.1 mm)

Number of Conductors

Single

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions