HUBBELL WIRING DEVICE-KELLEMS
Image of HJ1055GPK25 Kellems Wire Management, Cord Connectors, Junior, .06"-.13", 1/2" NPT, Gray
Image of HJ1055GPK25 Kellems Wire Management, Cord Connectors, Junior, .06"-.13", 1/2" NPT, Gray
play
Kellems Wire Management Solutions
Image of HJ1055GPK25 Kellems Wire Management, Cord Connectors, Junior, .06"-.13", 1/2" NPT, Gray

Kellems Wire Management, Cord Connectors, Junior, .06"-.13", 1/2" NPT, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HJ1055GPK25

Kellems Wire Management, Cord Connectors, Junior, .06"-.13", 1/2" NPT, Gray

Hubbell Juniors are a miniature liquidtight version of the full-sized Hubbell cord connectors. They feature the same GOTCHA® ring technology and neoprene bushings. They also come with or without a nylon spiral for arc of bend control and longer cord life. They are available in ¼", ³?8", and ½" NPT sizes in both gray and black.

  • Miniature nylon cord connector
  • Available in gray or black

Product details

General

Application

Straight Male Connector

Catalog Number

HJ1055GPK25

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Junior Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - Hubbell Juniors have a UL 94V-2 rating
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Miniature

Specifications

  • Cord Diameter Range Inches (mm) - .06"-.13" (1.6-3.2)
  • Material - Nylon
  • NPT Hub Size - 1/2 Inch
  • Packaging - Bulk packed 25 per carton

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Connector

UPC

783585023243

Dimensions

Display Size

1/2" NPT

Hub Size

1/2 "

Conductor Related

Conductor Range

0.06-0.13 in (1.6-3.2 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Logistics

Carton Quantity

5

Media

Videos

play
Kellems Wire Management Solutions