HUBBELL WIRING DEVICE-KELLEMS
Image of HBL10CM37S Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 3/4", Gray
Image of HBL10CM37S Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 3/4", Gray

Kellems Wire Managent, Cord Connector, Non-Metallic, .62-.75", 3/4", Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL10CM37S

Kellems® Cord Connector, Non-Metallic, .62-.75", ¾"

  • Strain relief and a Watertight seal

Product details

General

Application

Straight Male

Catalog Number

HBL10CM37S

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Diameter Range - .63 - .75 in. (15.9 -19.1)
  • Hub Size - 3/4 in. NPT
  • Product Type - Cord Connectors

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-43 Deg C to 107 Deg C)

UPC

783585808055

Dimensions

Display Size

3/4" NPT

Conductor Related

Conductor Range

0.63-0.75 in (15.9-19.1 mm)

Number of Conductors

Single

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10