HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7551 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Steel
Image of HBL7551 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Steel
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Inlet, 15A 125V, 2-Pole 3-Wire Grounding, ML-2P, Screw Terminal, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7551

Twist-Lock® Devices, Midget Flanged Inlet, 15A 125V, NEMA ML-2P, Covered terminals, stainless steel flange, accepts cord .500" (12.7) dia.

Covered Terminals, Metallic Flange

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL7551

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A Midget Flanged Inlets

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Phenolic
  • Blades - Brass
  • Flange - Stainless Steel
  • Terminal Screws - #5-40 Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585237619

Dimensions

Display Size

Midget Locking

Weight

0.1 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-2P

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices