HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7489 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, Stainless Steel Flange.
Image of HBL7489 Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, Stainless Steel Flange.
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, Stainless Steel Flange.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7489

Locking Devices, Midget Twist-Lock®, Industrial, Flanged Receptacle, 15A 125/250V AC, 3-Pole 3-Wire Non Grounding, NEMA ML-3R, Screw Terminal, Stainless Steel Flange.

Standard

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL7489

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

15A Midget Twist-Lock® Flanged Receptacle

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #14 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - Phenolic
  • Contacts - Brass
  • Flange - Stainless Steel
  • Terminal Screws - #5-40 Brass

Type

Flanged Receptacle

UPC

783585237480

Dimensions

Dimensions

2.06 in x 1.62 in x 1.25 in

Display Size

Midget Locking Devices

Height

1.25 in

Length

2.06 in

Weight

0.1 lb

Width

1.62 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Cable Range

0.500 (12.7) in

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-3R

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices