HUBBELL WIRING DEVICE-KELLEMS
Image of HBL77CM15LW Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L
Image of HBL77CM15LW Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L
Image of HBL77CM15LW Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L
Image of HBL77CM15LW Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L
Image of HBL77CM15LW Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L
New

Locking Devices, Twist-Lock®, Accessories, Connector Boot, 50A, White L

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL77CM15LW

Twist-Lock® Device Boot 50A White

  • Plug Boot L
  • 50A
  • Used with HBL63CM65L
  • White

With Locking Ring

Product details

General

Application

Long Boot for Connector

Catalog Number

HBL77CM15LW

Color

White

Construction

Molded

EU RoHS Indicator

Yes

Item Type

50A Twist-Lock® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Boot Application - 50A Twist-Lock®
  • For Use With - Connector Body Mating With Inlet
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585454825

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

End of Boot

Logistics

Carton Quantity

30

Resources and downloads