HUBBELL WIRING DEVICE-KELLEMS
Image of HBL4892 Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black
Image of HBL4892 Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4892

Locking Devices, Twist-Lock®, Industrial, Cover for Flanged Inlets, 50A, Black

Standard Product

Product details

General

Application

For 50A Inlets

Catalog Number

HBL4892

EU RoHS Indicator

Yes

Item Type

50A Inlet Closure Plug

Material

Rubber

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP55 Suitability

Specifications

  • Chain - Nickel plated brass
  • Closure plug - Rubber

Type

Inlet Closure Plug

UPC

783585752624

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10