HUBBELL WIRING DEVICE-KELLEMS
Image of HBL7210B Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black
Image of HBL7210B Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
Image of HBL7210B Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7210B

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Black phenolic.

Standard

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL7210B

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Horsepower - Maximum

2

Item Type

20A Single Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585237107

Dimensions

Dimensions

3.28 in x 1.40 in x 1.30 in

Display Size

Standard Sized Product

Height

1.3 in

Length

3.28 in

Weight

0.2 lb

Width

1.4 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Wires

2-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

Fed.Spec.W-C-596

Nema Rating

L2-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices