HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5752RA Metal Raceway, Alarm Box, 2-Gang, HBL500/700/750 Series, Red
Image of HBL5752RA Metal Raceway, Alarm Box, 2-Gang, HBL500/700/750 Series, Red

Metal Raceway, Alarm Box, 2-Gang, HBL500/700/750 Series, Red

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5752RA

Metal Racewayarm Box, Double, HBL500/700/750 Series

  • Alarm Box
  • 2-Gang
  • HBL500/700/750 Series
  • Red

Product details

General

Catalog Number

HBL5752RA

Color

Red

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL700/HBL750 Series

Number of Gang(s)

2-Gang

Series

  • HBL500
  • HBL700
  • HBL750

Style

Alarm

Type

Boxes

UPC

783585423715

Logistics

Carton Quantity

5