HUBBELL WIRING DEVICE-KELLEMS
Image of HBL5739AABWA Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, White
Image of HBL5739AABWA Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, White

Metal Raceway, Audible Alarm Box, HBL500/700/750 Series, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5739AABWA

Metal Raceway Audiblearm Box, HBL500/700/750 Series

  • Audible Alarm Box
  • HBL500/700/750 Series
  • White

Standard Product

Product details

General

Application

Audio Alarm Box

Catalog Number

HBL5739AABWA

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Combination HBL500/HBL750 Series

Series

  • HBL500
  • HBL700
  • HBL750

Style

Alarm

Sub Brand

Metal Raceway

Type

Boxes

UPC

783585423326

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified

Logistics

Carton Quantity

5