HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3014CGY Metal Raceway, HBL3000 Series, Wall Box Connector, Gray
Image of HBL3014CGY Metal Raceway, HBL3000 Series, Wall Box Connector, Gray

Metal Raceway, HBL3000 Series, Wall Box Connector, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3014CGY

Metal Raceway HBL3000 Series, Wall Box Connector

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL3014CGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000

Specifications

  • Trak Fitting - Wall Box Connector
  • Trak Item - Fittings

Style

Connector

Type

Miscellaneous Fittings

UPC

783585215297

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10