HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU7617N Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Inverted Internal Elbow, Anodized
Image of HBLALU7617N Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Inverted Internal Elbow, Anodized

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Inverted Internal Elbow, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7617N

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Inverted Internal Elbow, Anodized

  • Available in both two and three channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

Product details

General

Catalog Number

HBLALU7617N

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU7620 Series

Material

Aluminum

Series

HBLALU7620

Specifications

  • Device Type - Inverted Internal Elbow
  • Material - Anodized Aluminum

Style

Internal

Type

Elbows

UPC

783585111124

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

25