HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU57KP2G Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized
Image of HBLALU57KP2G Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized
Discontinued

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU57KP2G

Metal Raceway, HBLALU5000/HBLALU7620 Aluminum Series, Raised Device Box, 2-Gang, Anodized

  • Open System data option available
  • Base mounted cover plates increase strength
  • Cover plates offer option for most common power device applications

Product details

General

Catalog Number

HBLALU57KP2G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU5000 Series

Material

Aluminum

Number of Gang(s)

2-Gang

Series

  • HBLALU5000
  • HBLALU7620

Specifications

  • Device Type - Raised Device Box
  • Material - PVC

Style

Raised Device

Type

Boxes

UPC

783585111049

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10