HUBBELL WIRING DEVICE-KELLEMS
Image of HBL3014CIV Metal Raceway, Wallbox Connector, HBL3000 Series, Ivory
Image of HBL3014CIV Metal Raceway, Wallbox Connector, HBL3000 Series, Ivory

Metal Raceway, Wallbox Connector, HBL3000 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3014CIV

Metal Raceway Wallbox Connector, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL3014CIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000

Specifications

  • Trak Fitting - Wall Box Connector
  • Trak Item - Fittings

Style

Connector

Type

Miscellaneous Fittings

UPC

783585215303

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10