HUBBELL WIRING DEVICE-KELLEMS
Image of MPCM2 Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Dual Key
Image of MPCM2 Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Dual Key
Discontinued

Micro-Quick Control Connectors, Cap, Plug and Inverse Receptacle, Dual Key

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MPCM2

Micro-Quick Control Connector Cap, Plug and Inverse Receptacle, Dual Key

  • Cap
  • Plug and Inverse Receptacle
  • Dual Key

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

MPCM2

Color

Aluminum

EU RoHS Indicator

No

Item Type

Plug Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585225975

Logistics

Carton Quantity

50

Resources and downloads