HUBBELL WIRING DEVICE-KELLEMS
Image of HBL60MISRS Motor Control, Replacement 60A Switch for Non-Fused Disconnect or Mechanical Interlock
Image of HBL60MISRS Motor Control, Replacement 60A Switch for Non-Fused Disconnect or Mechanical Interlock

Motor Control, Replacement 60A Switch for Non-Fused Disconnect or Mechanical Interlock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60MISRS

Motor Control, Replacement 60A Switch for Non-Fused Disconnect or Mechanical Interlock

Fused Circuit-Lock® Pin and Sleeve Mechanical Interlocks - Hubbell Circuit-Lock® Pin and Sleeve mechanical Interlocks are a revolutionary design that incorporates a disconnect switch and pin and sleeve receptacle in a compact non-metallic unit. These devices offer maximum safety by preventing users from mating or breaking a circuit under load—Hubbell’s interlock mechanism detects the presence of a plug and prevents it from being removed when the switch is in the "ON" position. It features a high visibility red handle that can be locked in the OFF position to meet OSHA lockout/tagout regulations. The enclosure door can be locked to prevent unauthorized access. The rugged, corrosion-resistant Type 4X PBT enclosure features adjustable mounting feet for flexible installation, while the receptacle’s springloaded cover with gasket is dust tight and provides a watertight seal when turned and locked. The patented Plug-Check™ mechanism detects the presence of the plug. It operates as a clutch to engage the handle with the switch and captures the plug. This action prevents the plug from being removed until the switch is turned OFF.

  • Motor Control
  • Replacement 60A Switch for Non-Fused Disconnect or Mechanical Interlock

Product details

General

Catalog Number

HBL60MISRS

EU RoHS Indicator

Contact Manufacturer

Series

Unfused

Style

Replacement Switches

Type

Accessories

UPC

783585372693

Electrical Ratings

Amperage Rating

60 A

Current / Amperage Rating

60 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM