HUBBELL WIRING DEVICE-KELLEMS
Image of HBLM75124C Motorized Cord Reel, 75ft, #12/4 SJO, Wire Leads
* Representative image
Image of HBLM75124C Motorized Cord Reel, 75ft, #12/4 SJO, Wire Leads
play
play
New

Motorized Cord Reel, 75ft, #12/4 SJO, Wire Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLM75124C

Motorized Cord Reel, 75ft, #12/4 SJO, Wire Leads

Motorized Cord Reel that can raise and retract to desired level with the push of a button.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Product details

General

Catalog Number

HBLM75124C

Color

Black

Series

Motorized

Style

Industrial Power

UPC

783585789224

Dimensions

Cable Length Active

75

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating

125/250 V

Conductor Related

Cord Type

Black

Certifications And Compliance

Industry Standard(s)

UL 355 Listed

Media

Videos

play
inREACH motorized cord reel
play
inREACH Motorized Cord Reel