HUBBELL WIRING DEVICE-KELLEMS
Image of HBLWSCS2MBD MULTI-CONNECT System, 2-Gang, Recessed Wall Box, MBD, Deep
Image of HBLWSCS2MBD MULTI-CONNECT System, 2-Gang, Recessed Wall Box, MBD, Deep
Discontinued

MULTI-CONNECT System, 2-Gang, Recessed Wall Box, MBD, Deep

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWSCS2MBD

MULTI-CONNECT System, 2-Gang, Recessed Wall Box, MBD, Deep

  • MULTI-CONNECT System
  • 2-Gang
  • Recessed Wall Box
  • MBD
  • Deep

Standard Product

Product details

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS2MBD

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Multi-Service Boxes for Masonry Boxes

Knockouts

4) 1/2" and 3/4"

Material

Composite

Material - Mounting Hardware

Wall Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585501079

Dimensions

Display Size

2-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

10

Resources and downloads