HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTRIM6WGY MULTI-CONNECT System, Wallbox Trim Plate, 6-Gang, Gray
Image of HBLTRIM6WGY MULTI-CONNECT System, Wallbox Trim Plate, 6-Gang, Gray
Discontinued

MULTI-CONNECT System, Wallbox Trim Plate, 6-Gang, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTRIM6WGY

MULTI-CONNECT Wallbox Trim Plate, 6-Gang

  • MULTI-CONNECT System
  • Wallbox Trim Plate
  • 6-Gang
  • Gray

Product details

General

Catalog Number

HBLTRIM6WGY

Color

Gray

Item Type

Wall Box Flanges

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 6
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 13.25" (336.5)

UPC

783585001289

Logistics

Carton Quantity

10

Resources and downloads