HUBBELL WIRING DEVICE-KELLEMS
Image of PB3REDA Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Reducer to PW2
Image of PB3REDA Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Reducer to PW2

Non-Metallic Raceway, BaseTrak, 2 or 3 Channel, Reducer to PW2

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PB3REDA

Non-Metallic Raceway, BaseTrak, 2 or 3 Channelucer to PW2

  • Reduces from PB3 BaseTrak Raceway to PW2 WallTrak Raceway

Product details

General

Application

PB2 to PW2 Reducer

Catalog Number

PB3REDA

Color

Office White

Cover Type

Removable

EU RoHS Indicator

Contact Manufacturer

Item Type

PB2 and PB3 BaseTrak Series

Material

Non-Metallic

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PB2
  • PB3

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC

Style

Reducer

Sub Brand

Non-Metallic Raceway

Type

Miscellaneous Fittings

UPC

783585310152

Certifications And Compliance

Industry Standard(s)

UL 5A

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10